IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1051

Overview

TopologyOther Topology
IC revision1

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IR(A)
ISAT(A)
fres(MHz)
Mount
LR(nH)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 47.5 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Current47.5 A
–
Self Resonant Frequency28 MHz
MountSMT 
Rated Inductance310 nH
Saturation Current @ 10%58 A
Saturation Current @ 30%65.7 A
DC Resistance0.165 mΩ
MaterialMnZn 
–
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4700 nH, 0.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4700 nH
Rated Current0.85 A
Saturation Current0.7 A
Self Resonant Frequency70 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
DC Resistance310 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.05 A
–
–
MountSMT 
–
–
–
–
–
Impedance @ 100 MHz2200 Ω
Maximum Impedance2250 Ω
Maximum Impedance110 MHz 
Rated Current 2500 mA
DC Resistance800 mΩ
TypeWide Band 
–Check availability