IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA2P4520 | Demoboard WS129-SAS-REFZ

Inductive Position Sensor with Dual-Coil Sensing Element Featuring SENT and High-Speed UART Interfaces

Overview

TopologySensors
IC revision1.00

Typical applications

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
Working Voltage(V (AC))
Winding Style
L(µH)
Z @ 10 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V (DC))
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Size0805 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
–
PackagingTray 
Pins6 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1812 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4.5 mm
Width3.2 mm
Height2.8 mm
–
–
Pins4 
–
MountSMT 
–
Winding Stylebifilar 
Inductance51 µH
Impedance @ 10 MHz3000 Ω
Rated Current0.2 A
DC Resistance1 Ω
Rated Voltage60 V (DC)
Insulation Test Voltage125 V (AC)
ApplicationCAN 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
Rated Current3 A
–
–
–
–
–Check availability