IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA2P4500 | Demoboard WS067-GEARSHFT-REFZ

Inductive Position Sensor with Single-Coil Sensing Element Featuring SENT, I2C, PWM, and Analog Interfaces

Overview

TopologySensors
IC revision1.00

Typical applications

  • Robotics

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
Z @ 10 MHz(Ω)
IR(mA)
VR(V (DC))
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 220 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz2200 Ω
Maximum Impedance2250 Ω
Maximum Impedance110 MHz 
Rated Current 2500 mA
DC Resistance0.8 Ω
TypeWide Band 
–
–
–
Rated Current50 mA
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1812 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.5 mm
Width3.2 mm
Height2.8 mm
–
–
–
–
–
–
DC Resistance1 Ω
–
Winding Stylebifilar 
Inductance51 µH
Impedance @ 10 MHz3000 Ω
Rated Current200 mA
Rated Voltage60 V (DC)
Insulation Test Voltage125 V (AC)
ApplicationCAN 
–Check availability