IC manufacturers Renesas

IC manufacturers (108)

Renesas RA6M4 | Demoboard EK-RA6M4

200MHz Arm® Cortex®-M33 TrustZone®, High Integration with Ethernet and OctaSPI

Overview

TopologyOther Topology
IC revision1

Description

The Renesas RA6M4 group of microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M4 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M4 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 99uA/MHz running the CoreMark® algorithm from Flash.The Renesas RA6M4 group of microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M4 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M4 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 99uA/MHz running the CoreMark® algorithm from Flash.

Features

  • 200MHz Arm® Cortex®-M33 with TrustZone®
  • Secure element functionality
  • 512kB - 1MB Flash memory and 192kB SRAM with Parity and 64kB SRAM with ECC
  • Dual-bank-Flash with background operation
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 64-pin to 144-pin packages
  • Ethernet controller with DMA
  • Capacitive touch sensing unit
  • USB 2.0 Full Speed
  • CAN 2.0B
  • QuadSPI and OctaSPI
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/ I2C multimaster interface
  • SDHI and MMC

Typical applications

  • Ultra-Small Fingerprint Senso
  • Elevator Control System, Industrial Automation Solution with Industrial Ethernet Module, Panthronics PTX100R NFC Readers for POS, mPOS and SmartPOS, Ubiquitous AI Edge Trust for RA MCUs

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Check availability