IC manufacturers Renesas

IC manufacturers (108)

Renesas RA4M3 | Demoboard EK-RA4M3

100MHz Arm® Cortex®-M33 TrustZone®, High Integration with Rich Connectivity

Overview

TopologyOther Topology

Description

The EK-RA4M3 evaluation kit enables users to effortlessly evaluate the features of the RA4M3 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Features

  • Special Feature Access
  • 32MB external Quad-SPI Flash-MCU Native Pin Access
  • R7FA4M3AF3CFB MCU
  • 100MHz, Arm Cortex®-M33 core
  • 1MB Code Flash, 128KB SRAM
  • 144 pins, LQFP package
  • Native pin access through prototype friendly male headers
  • MCU and USB current measurement points
  • Ecosystem & System Control Access
  • USB Full Speed host and device
  • Multiple 5V input sources
  • USB (debug, Full Speed)
  • External power supply
  • Debug modes
  • Debug on-board (SWD)
  • Debug In (ETM, SWD and JTAG)
  • Debug Out (SWD)
  • User LEDs and buttons
  • Three user LEDs (red, blue, green)
  • Power LED (white) indicating availability of regulated power
  • Debug LED (yellow) indicating the debug connection
  • Two user buttons
  • One reset button
  • Five most popular ecosystem expansions
  • MikroElektronika™ mikroBUS connector
  • SparkFun® Qwiic® connector
  • Two SeeedGrove® system (I2C and analog) connectors
  • Two Digilent Pmod™ (SPI and UART) connectors
  • Arduino™ (Uno R3) connector
  • MCU boot configuration

Typical applications

  • Metering (electricity, automated meter reading), Industry (robotics, door openers, sewing machines, vending machines, UPS)
  • Enhanced security (fire detection, burglar detection, panel control)
  • HVAC (heating, air conditioning, boiler control)

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderSocket Header 
Pins6 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingTray 
Length15.74 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderSocket Header 
Pins10 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingTray 
Length25.9 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins40 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Length50.8 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderSocket Header 
Pins8 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingTray 
Length20.82 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability