IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3064 | Demoboard SECO-LVDCDC-3064-IGBTGEVB

6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller Evaluation Board User's Manual

Overview

TopologyFlyback Converter
Input voltage6-18 V
Switching frequency150 kHz
Output 115 V / 0.05 A

Description

The SECO−LVDCDC−3064−IGBT−GEVB is an isolated supply for IGBT drivers, providing the necessary stable voltage rails −7.5 V / 15 V for an efficient switching − as well as an additional 7.5 V rail − over a wide input voltage range (6 Vdc to 18 Vdc). The converter is implemented as a primary side regulated flyback, with the feedback loop signal (1.25 V) realized via an auxiliary winding regulated at 5 V and a voltage divider. The design leverages the several merits of the NCV3064 regulator, enabling a low component count, compact and robust design. Among the features of this converter stand out – e.g. an internal temperature compensated reference, a controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. The board is realized with Automotive qualified parts and is pin compatible with commercial IGBT DC/DC supplies, provisioning a ready to use plug−in solutions for power applications.

Features

  • Core part – NCV3064 (automotive) / NCP3064 (industrial)
  • Switching frequency 150 kHz
  • Input Voltage 6 − 18 Vdc
  • Output Voltage −7.5 V / 7.5 V / 15 V
  • Operation mode DCM
  • Output Current 50 mA (for each branch)
  • Efficiency at full load 67%
  • Size 26.24 x 16.38 x 16.06 mm

Typical applications

  • Isolated IGBT driver supply, Automotive powertrain systems, Automotive auxiliary power

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
VOut3(V)
Vaux(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 12 - 18, 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 12 - 18
Output Voltage 115 V
Output Voltage 27.5 V
Output Voltage 37.5 V
Auxiliary Voltage5 V
Total Output Power1.5 W
Interwinding Capacitance7.8 pF
Inductance42 µH
Saturation Current1.25 A
Switching Frequency 150
Turns Ratio2:2.86:1.43:1.43:1 
VersionFlyback 
IC ReferenceNCV(P)3064 
–
–
MountSMT 
Length11.3 mm
Height11.94 mm
–
–
Operating Temperature -40 °C up to +130 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeAngled 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
TypeAngled 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability