IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP170 | Demoboard EVBUM2623/D

RSL10-SOLARSENS-GEVK: RSL10 Solar Cell Multi-Sensor Platform

Overview

TopologyOther Topology

Description

The RSL10 Solar Cell Multi-Sensor platform is a complete, low-cost solution for developing self-powered sensor nodes using harvested solar energy. Based on the RSL10 SIP- the industry's lowest power Bluetooth ® 5 radio, the RSL10 Solar Cell Multi-Sensor platform supports continuous Bluetooth Low Energy transmission of sensor information without requiring any batteries. The fully-integrated platform features multiple smart sensors, an ultra-low quiescent current LDO regulator (NCP170), and a 2-port connector for the provided solar cell (FlexRB-25-7030 from Ribes Tech). Also included is a low-profile 47 uF storage capacitor and a programming and debug interface.

Features

  • Provides continuous sensor technology with no battery required
  • Provides industry's lowest power Bluetooth® Low Energy technology enabled by the RSL10 SIP
  • 55 nw in Standby Mode , 10 mW in Rx, and Tx at 0 dbm
  • Supports Beacon and telemetry transmission
  • Fully re-programmable with SEGGER J-Link with Arm® Cortex® Debug connector (10-pin) adapter.
  • Ultra-low leakage
  • Adaptive duty cycle (self-detection of energy availability for transmission)
  • Dual solar cell interface (Through-holes wire soldering or ZIF interface )
  • Ultra-low-power smart sensors
  • Low voltage, high accuracy temperature sensor with wide temperature range (- 40 to 125C ) (NCT203)
  • Combined digital humidity, pressure and temperature sensor (BME280)
  • Smart 3-axes ultra-low power accelerometer (BMA400) with integrated wake up and sleep function
  • Pre-flashed with interweaving Beacon firmware:
  • Eddystone TLM Beacon
  • Broadcasts storage capacitor voltage level, temperature, time since power-up and advertisement packets since power-up
  • Compatible with BLE Scanner applications (iOS® or Android™).
  • Custom Environmental Service Beacon
  • Broadcasts temperature, humidity and pressure
  • Software libraries and examples are available in the B-IDK CMSIS-Pack
  • Supports a wide range of lighting conditions (Artificial or solar light, as low as 180 lux)

Typical applications

  • Environmental sensing ( heating/cooling, air quality) / Ambiance and climate control
  • Smart safety helmets (bicycle, motorcycle)
  • Industry 4.0/ Smart Cities / Worker safety and fall detection
  • Smart Homes/Buildings / Intruder detection / Air quality monitoring / Smoke detection / Mobile Personal care / Integrated/portable sensors

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Pitch(mm)
Type
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Mount
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
MountSMT 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWCAP-ASLU Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size5.0 x 5.5 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor26 %
Insulation Resistance1 MΩ
–
Length5.5 mm
Width5.3 mm
–
Packaging15" Tape & Reel 
Endurance 1000
Ripple Current70 mA
Leakage Current1.3 µA
Diameter5 mm
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 1.00 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
Length11 mm
–
–
PackagingTape and Reel 
–
–
–
–
Pins4 
Pitch1 mm
TypeHorizontal 
Rated Current1 A
Working Voltage125 V (AC)
Contact Resistance20 mΩ
MountSMT 
–
–
–
Actuator ColorBlack 
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
Pins2 
Pitch2.54 mm
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
MountTHT 
–
–
–
–
–
–
–Check availability