IC manufacturers NXP

IC manufacturers (108)

NXP TJA1103 | Demoboard X-TJA1103-SDBS

SABRE Development Boards for TJA11xx PHYs

Overview

TopologyLAN / POE
IC revisionA

Description

The TJA11xx-SDBx SABRE development boards are purpose-built tools to evaluate the SGMII and RGMII. From the naming convention, TJA11xx-SDBR and TJA11xx-SDBS include RGMII and SGMII, respectively.To enable quick application prototyping, various NXP system development boards feature the common SABRE connector; for example, our latest radar SoCs.These boards represent a reference design for scaling from 100 to 1000BASE-T1 with or without MACsec within our PHY family. The same board can be ordered with TJA1103, TJA1104, TJA1120 or TJA1121.It is important to note that with the help of SABRE connector TJA11xx-SDBx board can smoothly interface with S32K and S32G µP/µC evaluation boards.

Features

Connectivity100BASE-T1 and 1000BASE-T1 automotive ethernetGeneral SpecificationsQuick functional evaluation of TJA1103, TJA1104, TJA1120 and TJA1121Supports MACsec (TJA1104 and TJA1121)Supports MII/RMII/RGMII (PN ending with R)Supports SGMII (PN ending with S)SMA and JTAG connectorsVoltage and current tap pointsControl signals are accessible via pin headersConfigurable pin strapping jumper settingsControl signals for inhibit and wake in/outMultiple supply options

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SW(mm)
Ti
Pins
Type
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4828 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4.8 mm
Width4.8 mm
–
–
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
–
–
–
DC Resistance28 mΩ
–
–
Pins2 
–
–
Height2.8 mm
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5030 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length5.7 mm
Width5.2 mm
–
–
Inductance3.3 µH
–
–
Self Resonant Frequency27 MHz
MountSMT 
Performance Rated Current5.45 A
Saturation Current @ 10%5.55 A
Saturation Current @ 30%10.9 A
DC Resistance38 mΩ
–
–
Pins2 
–
–
Height2.8 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
Height3.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length11 mm
–
–
PackagingCarton 
–
–
–
–
–
–
–
–
–
SW5.5 mm
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
–
–
Pins2 
TypeStraight 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
–
–
Pins3 
TypeStraight 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
–
–
Pins5 
TypeStraight 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
–
–
Pins6 
TypeStraight 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability