IC manufacturers NXP

IC manufacturers (108)

NXP PCA9415A | Demoboard PCA9451A-EVK

Power Management IC for i.MX 93x Application Processor

Overview

TopologyBuck Converter
Input voltage0.65-2.24 V
Output 10.85 V / 4 A
IC revision1.1

Description

The PCA9451A is a single chip Power Management IC (PMIC) designed to support the i.Mx 93x processors family in both 1 cell Li-ion and Li-polymer battery portable application and 5 V adapter non-portable applications.This document is the user manual for the PCA9451A evaluation kit. It is intended for the engineers involved in the evaluation, design, implementation, and validation of this single power management-integrated circuit PCA9451A.The PCA9451A-EVK user manual covers information regarding connecting the hardware, installing the software and tools, configuring the environment and using the kit.This customer evaluation board provides full access to all the features in the PCA9451A device.

Features

  • Six high-efficiency step-down regulators
  • One 4 A dual phase buck regulator with DVS feature and remote sense
  • One 2 A buck regulator with DVS feature and remote sense
  • One 3 A buck regulator
  • One 2 A buck regulator
  • One 1.5 A buck regulator
  • Three linear regulators
  • One 10 mA LDO
  • One 150 mA LDO
  • One 200 mA LDO
  • 400 mA load switch with built-in active discharge resistor
  • 32.768 kHz crystal oscillator driver and buffer output
  • Two channel logic level translator
  • Power control I/O
  • Power ON/OFF control
  • Standby/run mode control
  • Fm+ 1 MHz I2C-bus interface
  • ESD protection
  • Human Body Model (HBM): +/- 2000 V
  • Charged Device Model (CDM): +/-500 V
  • 7 mm x 7 mm, 56-pin HVQFN with 0.4 mm pitch

Typical applications

  • Industrial application, Monitoring system, Infotainment

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Poles
Length2.44 mm
Vaporphase processYes 
Check availability
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Length5.08 mm
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Length7.62 mm
Check availability
SPECWR-PHD Pin Header - Dual, 6, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Length7.62 mm
Check availability
SPECWR-PHD Pin Header - Dual, 16, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Length20.32 mm
Check availability