IC manufacturers NXP

IC manufacturers (103)

NXP P3A1604UK | Demoboard P3A1604UK-ARD

https://www.nxp.com/document/guide/getting-started-with-the-p3a1604uk-ard-evaluation-board:GS-P3A1604UK-ARD

Overview

TopologyOther Topology
IC revisionA1

Description

The P3A1604UK-ARD is an Arduino board for P3A1604UK allowing connections to I²C, I3C or SPI controllers or targets for voltage translation between VCCA from 0.72 V to 1.98 V and VCCB from 1.62 V to 3.63 V.

Features

  • Auto direction sensing and bidirectional voltage level translation
  • Wide supply voltage range:– VCCA: 0.72 V to 1.98 V and VCCB: 1.62 V to 3.63 V
  • No power-sequencing required
  • Maximum data rate (DDR) per bit– Open-drain: 6.8 Mbit/s (3.4 MHz)– Push-pull: 40 Mbit/s (20 MHz)
  • Support I3C/I2C/SMBus/SPI/UART interfaces
  • Longer one-shot pulse for driving larger capacitive loads with much reduced ringing and overshoot
  • A-side and OE inputs accept voltages up to 1.98 V
  • B-side inputs accept voltages up to 3.63 V
  • Electrostatic discharge (ESD) protection:– Human body model (HBM) JESD22-A114E Class 2 exceeds 2000 V Charged device model (CDM) JESD22-C101E exceeds 500 V
  • I/O latch-up current 100 mA, JESD 78
  • Package:– WLCSP12 (1.405 mm x 1.055 mm, 0.35 mm pitch)
  • Specified from -40 °C to +125 °C

Typical applications

  • Smartphone

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
SPECWCAP-CSGP MLCCs 100 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
Check availability