IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8861 | Demoboard EVQ8861-LE-00A

Overview

TopologyBuck Converter
Input voltage2.9-18 V
Output 11 V / 12 A
IC revision1.0

Typical applications

  • Industrial Systems
  • Automotive Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 4, 6.25 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles4 
Length6.25 mm
Vaporphase processYes 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 0.68 µH, 61.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current61.1 A
Saturation Current @ 30%68.5 A
DC Resistance0.77 mΩ
DC Resistance0.91 mΩ
Self Resonant Frequency50 MHz
MountSMT 
–Check availability