IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8633A | Demoboard EVQ8633B-L-00A

High Efficiency, 10A,16V Synchronous Step-down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-16 V
Switching frequency600-1000 kHz
Output 11.01 V / 20 A
IC revision1.0

Description

The EVQ8633B-L-00A is an evaluation boardfor the MPQ8633B, a high efficiency, monolithic,synchronous step-down converter.The EV board can deliver 20A continuous loadcurrent over a wide operating input range. Highefficiency can be achieved over a wide outputcurrent load range.The MPQ8633B adopts internally compensatedconstant-on-time (COT) control mode thatprovides fast transient response and eases loopstabilization.This EV board can be turned on or off via aremote ON/OFF input (EN) that is referenced toground. This input is compatible with popular logicdevices.

Features

Wide Input Voltage Range from 2.7V:

    • 2.7V to 16V with External 3.3V VCC Bias
    • 4V to 16V with Internal VCC Bias orExternal 3.3V VCC Bias
  • Differential Output Voltage Remote Sense
  • Programmable Accurate Current Limit Level
  • 20A Output Current
  • Low RDS(ON) Integrated Power MOSFETs
  • Proprietary Switching Loss ReductionTechnique
  • Adaptive COT for Ultrafast TransientResponse
  • Stable with Zero-ESR Output Capacitor
  • 0.5% Reference Voltage Over 0°C to+70°C Junction Temperature Range
  • 1% Reference Voltage Over -40°C to+125°C Junction Temperature Range
  • Selectable Pulse-Skip or Forced-CCMOperation
  • Excellent Load Regulation
  • Output Voltage Tracking
  • Output Voltage Discharge
  • PGOOD Active Clamped Low Level duringPower Failure
  • Programmable Soft Start Time from 1ms
  • Pre-Bias Start up
  • Selectable Switching Frequency of 600kHz,800kHz and 1000kHzNon-latch OCP, UVP, UVLO, ThermalShutdown, and Latch-off for OVP
  • Output Adjustable from 0.6V to 90%*Vin, Upto 5.5V max.
  • Available in a QFN3X4 mm Package

Typical applications

  • Base Stations
  • Servers
  • Telecom System and Networking Systems

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.4 µH, 55.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit200 
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability