IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4423C-AEC1 | Demoboard EVQ4423C-L-00A

6A, 36V, Step-Down Converter for Automotive Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage12 V
Output 15 V / 6 A
IC revision1.0

Description

The EVQ4423C-L-00A evaluation board is designed for the MPQ4423C, a high-frequency, synchronous, rectified, step-down switch-mode converter with built-in power MOSFETs. The device offers a very compact solution to achieve 6A of peak output current with excellent load and line regulation across a wide input supply range. The MPQ4423C has synchronous mode operation for higher efficiency across the output current load range.

Features

 50mΩ/30mΩ Low RDS(ON) Internal PowerMOSFETs

  • 6A Peak Output Current
  • Up to 2.2MHz Switching Frequency
  • 420kHz or 2.2MHz Switching Frequencywith Spread Spectrum
  • OUT to VCC Switch-Over LDO ImprovesEfficiency
  • Synchronizes to a 200kHz to 2.2MHzExternal Clock
  • Adjustable Forced PWM Mode or AutomaticPFM/PWM Mode
  • Passive Output Discharge
  • Output Over-Voltage Protection (OVP)
  • Over-Current Protection (OCP) and HiccupMode
  • Thermal Shutdown Protection
  • Available in a QFN-16 (3mmx4mm)Package
  • AEC-Q100 Grade 1

Typical applications

  • Wireless Charging; USB PDs
  • Automotive Infotainment

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
Inductance2.2 µH
Performance Rated Current6.2 A
Saturation Current @ 30%7.9 A
DC Resistance29 mΩ
Self Resonant Frequency34 MHz
Operating Voltage80 V
MountSMT 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 15 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current15 A
Saturation Current @ 30%16 A
DC Resistance9.2 mΩ
DC Resistance11.52 mΩ
Self Resonant Frequency20 MHz
MountSMT 
–Check availability