IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2953A | Demoboard EV2953+86905-RT(DDR4 3P)-00A

Overview

TopologyOther Topology

Features

Remarks:Only BOM Is Available.

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
LR(µH)
VOP(V)
Pins
IR(A)
Variant
Type
Mount
Working Voltage(V (AC))
PCB/Cable/Panel
L(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
MountSMT 
–
–
Length2 mm
Height0.7 mm
PackagingTape and Reel 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%9 A
DC Resistance5.85 mΩ
Self Resonant Frequency68 MHz
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance1.35 µH
–
Pins2 
–
–
–
MountSMT 
–
–
Length7 mm
Height4.8 mm
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.105 µH
Performance Rated Current76 A
Saturation Current @ 10%50 A
Saturation Current @ 30%58 A
DC Resistance0.235 mΩ
Self Resonant Frequency49 MHz
MaterialMnZn 
Packaging Unit1000 
–
Operating Voltage80 V
Pins2 
Rated Current30 A
–
–
MountSMT 
–
–
Length7.15 mm
Height5 mm
–
–Check availability
SPECWR-MPC4 Male Header Dual Row, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins8 
Rated Current7 A
Variantwith Snap-In Plastic Pegs 
TypeVertical 
MountTHT 
Working Voltage600 V (AC)
PCB/Cable/PanelPCB 
Length22 mm
–
PackagingTray 
–Check availability
SPECWR-MPC4 Male Header Dual Row, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins24 
Rated Current6 A
Variantwith Snap-In Plastic Pegs 
TypeVertical 
MountTHT 
Working Voltage600 V (AC)
PCB/Cable/PanelPCB 
Length55.6 mm
–
PackagingTray 
–Check availability