Topology | Buck-Boost Converter |
Input voltage | 2.8-22 V |
Output 1 | 20.47 V / 3 A |
IC revision | 1.0 |
The EVL28167-N-Q-00A is an evaluation board designed to demonstrate the capabilities of the MP28167-N, a high-efficiency, synchronous buck-boost converter with four integrated power switches and an I2C interface. The device can regulate the output voltage (VOUT) across a wide 2.8V to 22V input voltage (VIN) supply range.The MP28167-N’s integrated VOUT scaling and configurable output current (IOUT) limiting functions are ideal for USB power delivery (PD) applications.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 9.9 | 10.5 | 19.1 | 12 | 30 | SMT | – | – | 4.8 | – | – | – | – | ||
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349022 | SPEC | |
![]() | 61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|