IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2663 | Demoboard EV2663-C-00A

Evaluation Board of 500mA Linear Charger with PPM for Single Cell Li-ion Battery

Overview

TopologyHigh Voltage Output
Input voltage4.35-5.5 V
Output 14.55 V / 0.5 A
IC revision1.0

Description

The EV2663-C-00A is an evaluation board for the MP2663, a highly-integrated single-cell Li-Ion/Li- Polymer battery charger with system power path management, targeted at space limited portable applications. It takes input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger section features pre-charge, constant current (CC) and constant voltage (CV) regulation, charge termination and charge status. EV2663 ensures the continuous power to the system by automatically selecting the input, the battery or both to power the system. EV2663 provides system short circuit protection to prevent the Li-Ion battery from being damaged due to excessive high current. EV2663 cuts off the path between battery and system when battery UVLO to prevent the Li-Ion battery from being overly discharged. Through the I2C connector on EV2663, the customer can program the charging parameters, such as: input current limit, input voltage regulation limit, charging current, battery regulation voltage, and battery UVLO.

Features

  • Fully Autonomous Charger for Single-Cell Li-Ion/Polymer Batteries
  • Current Limit for USB Port
  • Complete Power Path Management for Simultaneously Powering the System and Charging the Battery
  • 0.5% Charging Voltage Accuracy
  • 13V Maximum Voltage for the Input Source
  • I2C Interface for Setting charging Parameters and Status Reporting
  • Robust Charging Protection Including Battery Temperature Monitor and Programmable Timer
  • Battery Disconnection Function

Typical applications

  • Wearable devices
  • Smart Handheld Devices / Smart Watches
  • Fitness Accessories

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
Application
Interface Type
Variant
Gender
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, 5, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
MountSMT 
Rated Current3 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Working Voltage30 V (AC)
Check availability
SPECWR-BHD 2.54 mm Male, 10, Low Profile
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Length20.36 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
GenderMale 
Working Voltage250 V (AC)
Check availability