IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2454 | Demoboard EV2454-H-00A

36V, 0.6A Step Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage3.3-36 V
Switching frequency350-2300 kHz
Output 13.3 V / 0.6 A
IC revision1.0

Description

The EV2454-H-00A is an evaluation board forthe MP2454/MPQ2454, a frequencyprogrammable(350kHz to 2.3MHz) step-downswitching regulator with integrated internal highsidehigh voltage power MOSFET. It efficientlyoutputs up to 0.6A, and has current-modecontrol for fast loop response.The wide 3.3V-to-36V input range accommodatesa variety of step-down applications inautomotive-input environments. A 3.5μAshutdown-mode quiescent current allows foruse in battery-powered applications. The devicealso has a high-duty cycle and low drop-out modefor automotive cold-crank conditions.The MPQ2454 also achieves high powerconversion efficiency over a wide load range byscaling down the switching frequency at lightload conditions to reduce both switching andgate driving losses.Frequency fold-back prevents inductor currentrunaway during start-up and short circuit.Thermal shutdown provides reliable, faulttolerantoperation. An open-drain power-goodsignal indicates the output is within its nominalvoltage.The EV2454-H-00A is assembled and testedwith MSOP-10 package.

Features

60μA Operating Quiescent Current

  • Wide 3.3V-to-36V Operating Input Range
  • 200mΩ Internal Power MOSFET
  • Up to 2.3MHz Programmable SwitchingFrequency
  • Stable with Ceramic Output Capacitors
  • Internal Compensation
  • External Soft-Start
  • 90% Efficiency

  • Low Dropout Operation for Cold-crank
  • 3.5μA Low Shutdown Supply Current
  • Synchronize to External Clock
  • Power Good Output
  • Programmable Power Good Delay Time
  • Available in AEC-Q100 Grade 1
  • Fully Assembled and Tested

Typical applications

  • Automotive Systems
  • Distributed Power Systems
  • High Voltage Power Conversion
  • Battery Powered Systems
  • Industrial Power Systems

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IR(A)
IRP,40K(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCIA SMD Flat Wire High Current Inductor, 10 µH, ±20%
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Inductance±20% 
Rated Current3.7 A
Performance Rated Current5.4 A
Saturation Current @ 30%4.85 A
DC Resistance33.72 mΩ
Self Resonant Frequency41 MHz
Check availability