IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1604 | Demoboard EVL1604-TL-00A

5.5V, 4A, Synchronous, Step-Down Converter in SOT583 Package Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 11.2 V / 4 A
IC revision1.0

Description

The EVL1604-TL-00A evaluation board is designed to demonstrate the capabilities of the MP1604, a monolithic, step-down switch-mode converter with built-in, internal power MOSFETs. The MP1604 can achieve up to 4A of continuous output current (IOUT) across a 2.4V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.4V.Constant-on-time (COT) control provides fast transient response, easy loop design, and tight output regulation. Full protection features include over-current protection (OCP), current limiting with hiccup mode, and thermal shutdown.The MP1604 requires a minimal number of readily available, standard external components, and is available in an ultra-small SOT583 package.

Features

  • Wide 2.4V to 5.5V Operating Input Voltage (VIN) Range
  • Up to 4A Output Current (IOUT)
  • 16mΩ and 10mΩ Internal Power MOSFET Switches
  • Low Quiescent Current (IQ): 4.5μA Typically
  • 1.25MHz Fixed Switching Frequency (fSW)
  • Enable (EN) Function
  • High Feedback Accuracy:
  • ±0.75% at Junction Temperature (TJ) = 25°C
  • ±1% at TJ = -40°C to +125°C
  • Output Discharge Function
  • Power Good (PG) Indication
  • Adjustable Output Voltage (VOUT) from 0.4V
  • Internal Soft Start
  • Pre-Biased Start-Up
  • Short-Circuit Protection (SCP) with Hiccup Mode
  • Thermal Shutdown
  • Available in an SOT583 Package

Typical applications

  • Notebooks and PCs
  • Multi-Function Printers
  • Battery-Powered Device

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MXGI SMT Power Inductor, 0.65 µH, 15.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.65 µH
Performance Rated Current15.2 A
Saturation Current @ 30%12.6 A
DC Resistance4.8 mΩ
Self Resonant Frequency80 MHz
Operating Voltage80 V
–Check availability