IC manufacturers Microchip

IC manufacturers (108)

Microchip USB3340 | Demoboard MPFS-ICICLE-KIT

Low-cost Development Platform

Overview

TopologyOther Topology
IC revision1.0

Description

The PolarFire SoC Icicle kit is a low-cost development platform that enables evaluation of the five-core Linux capable RISC-V microprocessor subsystem, innovative Linux, and real-time execution, low-power capabilities and the rich set of peripherals of the PolarFire SoC FPGA.PolarFire SoC is ideally suited for secure, reliable and power-efficient compute across a wide range of applications including Imaging, AI/ML, Industrial automation, IoT, Wireline Access Networks, Aerospace, and Defense & Automotive.The Icicle kit features onboard memories (LPDDR4, SPI, and eMMC flash) to run Linux off-the-shelf; a multi-rail power sensor to monitor various power domains; PCIe root port, Raspberry pi, and mikroBUS expansion ports and a host of wired connectivity options for quick prototyping and fast time to market.

Features

  • PolarFire SoC FPGA (MPFS250T-FCVG484EES)
  • SiFive E51 Monitor core (1 x RV64IMAC)
  • SiFive U54 Application cores (4 x RV64GC)
  • Secure boot
  • Memory and Storage
  • 2 GB LPDDR4 x 32
  • 1 Gb SPI flash
  • 8 GB eMMC flash & SD card slot (multiplexed)
  • Programming & Debugging
  • Onboard JTAG connector or onboard embedded FlashPro (multiplexed)
  • UART via micro USB
  • 52 x test points
  • Interfaces
  • 4 x 12.7 Gbps SERDES
  • PCIe Gen2 Rootport
  • 2 x Gigabit Ethernet
  • Micro USB 2.0 Hi-Speed OTG
  • 4 x UART (via single micro USB)
  • 2 x CAN
  • 2 x SPI
  • 2 x I²C
  • Expansion
  • Raspberry Pi compatible 40-pin header
  • mikroBUS socket

Typical applications

  • Imaging, AI/ML, Industrial automation, IoT
  • Wireline Access Networks
  • Automotive, Aerospace

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
TypeStraight 
GenderPin Header 
Pins2 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
–Check availability