IC manufacturers Microchip

IC manufacturers (108)

Microchip UPD350 | Demoboard PD Battery Charger Reference Design Board

Highly Integrated Small Form Factor USB Type-C® Power Delivery 3.0 Port Controller

Overview

TopologyUSB
IC revision1

Description

The USB PD Demo Board is a USB power delivery battery charger demo board featuring the ATSAMD21J18A microcontroller. The board includes a PKoB for USB programming/debugging, along with an Atmel ICE interface.Two types of expansion headers are supported by the board. There is one Xplained Pro I/O header with a 4-pin Xplained Pro power header, and a mikro-BUS click board connector.The battery charger’s SEPIC power supply can support the full 20V/5A 100W USB PD specification.

Features

  • Integrated Analog Discrete Components
  • VCONN FETs with Rp/Rd Switching
  • Dead Battery Rd termination
  • Programmable Current Sense forOvercurrent Conditions
  • Voltage Sense for Overvoltage Conditions
  • Integrated 3.3V Power Switch
  • Provides Dead Battery Support (2)
  • Automatically Switch between VBUS and Main +3.3V

Typical applications

  • Notebook Computers, All-in-One/Desktop PCs, Smartphones, Tablets, HDTVs
  • Automotive Breakout Boxes

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Length12.5 mm
Height8.5 mm
Rated Current2.45 A
–
Operating Temperature -40 °C up to +125 °C
–
Inductance 122 µH
Inductance 222 µH
Rated Current2.45 A
Rated Current 22.45 A
Saturation Current5.2 A
DC Resistance 10.062 Ω
DC Resistance 20.062 Ω
DC Resistance 10.08 Ω
DC Resistance 20.08 Ω
Self Resonant Frequency10 MHz
TypeCrossed 
–Check availability