IC manufacturers Microchip

IC manufacturers (108)

Microchip SAMA7D65 | Demoboard SAMA7D65-Curiosity Kit / EV63J76A

Secure ARM Cortex A7 MPU w/ Advanced Graphic Features running up to 1GHz

Overview

TopologyOther Topology
IC revision6

Description

The EV63J76A is a development kit for evaluating and prototyping with Microchip SAMA7D65 microprocessor (MPU). The SAMA7D65 MPU is a high-performance ARM Cortex-A7 CPU-based embedded MPU running up to 1GHz. The board allows evaluation of powerful peripherals for connectivity, audio and user interface applications, including MIPI-DSI and LVDS w/ 2D graphics, dual Gigabit Ethernet w/ TSN and CAN-FD. The MPUs offer advanced security functions, like tamper detection, secure boot, secure key stoarge, TRNG, PUF as well as higher-performance crypto accelerators for AES and SHA. The SAMA7D65 series is supported by Microchip MPLAB-X development tools, Harmony V3, Linux distributions and Microchip Graphic Suite (MGS) for Linux. The SAMA7D65 is well-suited for industrial and automotive applications with graphical displays support up to WXGA/720p.

Features

  • Board supply: System 5VDC from jack or USB A
  • Free mainline Linux® Distribution
  • MPLAB® X Integrated Development Environment and -MPLAB® Harmony v3
  • Microchip Graphics Suite – RTOS graphics development, Linux graphics development (EGT)
  • Multiple Third-party Software support

Typical applications

  • evaluation of powerful peripherals for connectivity, audio and user interface applications

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2.44 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
–
–
–
PackagingBag 
–
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 2.5 mm, M2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2.5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit950 
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
PackagingBag 
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
–Check availability