IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16501 | Demoboard MCP16501 Evaluation Board

MCP16501

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 13.3 V / 1 A
Output 21.25 V / 1 A
Output 31.2 V / 1 A
IC revision1

Description

The MCP16501 is a cost and size optimized integratedPMIC, compatible with Microchip’s EMPUs (EmbeddedMicroprocessor Units) and associated DRAM Memories. It is compatible with SAMA5DX, SAM9X6,SAM9X7, and SAMA7G MPUs, which are supported bydedicated device variants.The MCP16501 integrates three DC-DC Buckregulators and one auxiliary LDO, and provides acomprehensive interface to the MPU.All Buck channels can support loads up to 1A and are100% duty cycle-capable.The 300 mA LDO is provided such that sensitiveanalog loads can be supported.The DDR memory voltage (Buck2 output) and MPUcore voltage (Buck3 output) are selectable by means oftwo three-state input pins. This method allows greaterprecision in the output voltage setting by eliminatinginaccuracies due to external feedback resistors whileminimizing external component count. The voltageselection set allows easy migration across differentgenerations of memory.The default power channel sequencing is built-inaccording to the requirements of the MPU. A dedicatedpin (LPM) facilitates the transition to Low-Power modesand the implementation of Backup mode with DDR inself-refresh (Hibernate mode).

Features

Features

  • Input Voltage: 2.7V to 5.5V
  • Three 1A Output Current Buck Channels with100% Maximum Duty Cycle Capability
  • 2 MHz Buck Channels PWM Operation
  • One Auxiliary 300 mA Low Dropout LinearRegulator (LDO)
  • ±1% Voltage Accuracy for DDR (Buck2 Output)and Core (Buck3 Output)
  • Pin-Selectable Output Voltages for Buck2:1.2V, 1.35V, 1.8V and for Buck3: 1.0V, 1.15V,1.25V
  • MPU-Specific Built-in Default ChannelSequencing and nRSTO Assertion Delay
  • Support of MPU Hibernate, Low-Power Modes
  • Low Noise, Forced PWM (FPWM) and Low IQ,Light Load, High-Efficiency Mode Available
  • Leakage-Free Interfacing to MPU in anyOperating Condition through OptimizedESD Protection
  • 250 µA Low-Power Mode Typical QuiescentCurrent Bucks and LDO ON, No Load
  • 6 µA Maximum Shutdown Current (VIN = 4.5V,TJ = +105°C)
  • Separate LDO EN Input, Compatible to LV Logic
  • Cost and Size-Optimized BOM
  • Thermal Shutdown and Current Limit Protection
  • 24-Pin 4 mm × 4 mm VQFN Package
  • -40°C to +125°C Junction Temperature Range
  • Passes Automotive AEC-Q100 Reliability Testing

Typical applications

  • High-Performance MPUs Power Supply Solutions, µC/µP, FPGA and DSP Power

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1.5 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current1.8 A
Saturation Current2.2 A
DC Resistance65 mΩ
Self Resonant Frequency104 MHz
–
–
–
–
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current2.2 A
Saturation Current3.7 A
–
Self Resonant Frequency60 MHz
DC Resistance99 mΩ
Performance Rated Current3.05 A
Saturation Current @ 30%4.7 A
DC Resistance82 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current2.9 A
–
Self Resonant Frequency57 MHz
DC Resistance141 mΩ
Performance Rated Current2.45 A
Saturation Current @ 30%3.65 A
DC Resistance123 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current3 A
–
Self Resonant Frequency46 MHz
DC Resistance120 mΩ
–
–
DC Resistance100 mΩ
–
MountSMT 
–Check availability