IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1633 | Demoboard High Performance Cuk LED Driver

High Speed Low Side PWM Controller W/Dimming

Overview

TopologyOther Topology
Input voltage3-5 V
IC revision1

Description

Recent challenges in LED driving requirements created a demand for DC-DC converters with a high dynamicrange for their operating power levels, reduced voltage, current ripples, and high efficiency.The variable input voltage range, also present in automotive applications and high output voltage variations when switching between LED strings of different lengths or different types of LEDs, are constraints that make converter flexibility a mandatory feature. Other key aspects are reduced component count and low EMI.Considering the above requirements, the Cuk converter is a suitable choice for a constant current power supplyto power LED strings.The Cuk converter also offers capacitive isolation between input and output, as well as load protection in case any of the switching components fail, similar to SEPIC or ZETA converters.This topology offers buck-boost capability for situations where output voltage must switch below or above the input voltage (a typical situation occurs when the LED string length is decreased/increased).The following application note describes the implementation of two versions of a 20-30W DC-DC converter for LED driving, using MOSFET transistors and new-generation GaN transistors, paired with the MCP1633 low-side controller.The MCP1633 offers current PWM dimming capabilities, variable switching frequency, and the enable/disablefeature, if the converter is interfaced with a microcontroller.

Features

  • High Speed Current Mode Pulse-Width Modulator(PWM) Controller
  • Easy to Interface with PIC® Microcontroller for Implementing High-Performance LED Drivers
  • Integrated General Purpose Operational Amplifier that can be Used for Current Sensing
  • Internal Oscillator with Adjustable Frequency via External Resistor
  • External Synchronization Option for the Oscillator
  • Internal Slope Compensation Circuit
  • Current Sense to VEXT Response <120 ns Typical
  • Internal Leading Edge Blanking Circuit for Current Sense Input
  • Programmable Current Sense Offset
  • Internal Reference Voltage Generator
  • Soft Start Capability
  • Internal Push-Pull MOSFET Driver with 1A Peak Current Capability
  • Internal MOSFET Driver for Dimming/Load Disconnect
  • Input Voltage Range: 3V to 5V
  • Undervoltage Lockout Circuit
  • Output Overvoltage Protection
  • Output Short Circuit Protection
  • Overtemperature Protection
  • Small 16-Pin QFN 3 x 3 mm Package
  • Passes Automotive AEC-Q100 Reliability Testing

Typical applications

  • Switch Mode Power Supplies, Brick DC-DC Converters
  • Cuk LED Driver

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 16.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current16.3 A
Saturation Current @ 30%23.25 A
DC Resistance7.16 mΩ
DC Resistance7.88 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 11.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current11.2 A
Saturation Current @ 30%12.7 A
DC Resistance14.5 mΩ
DC Resistance19.5 mΩ
Self Resonant Frequency14 MHz
MountSMT 
–Check availability