IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XR76203 | Demoboard XR76203EVB

40V, 3/5/8A Synchronous Step Down COT Regulator

Overview

TopologyBuck Converter
Input voltage24 V
Output 13.3 V / 3 A
IC revision1A

Description

The XR76203, XR76205 and XR76208 aresynchronous step-down regulators combining the controller, drivers, bootstrap diode and MOSFETs in a single package for point-of-load supplies. The XR76203, XR76205 and XR76208 have load current ratings of 3A, 5A and 8A respectively. A wide5V to 40V input voltage range allows for single supplyoperation from industry standard 24V ±10%, 18V- 36V, and rectified 18VAC and 24VAC rails. With a proprietary emulated current mode Constant On-Time (COT) control scheme, the XR76203, XR76205 and XR76208 provide extremely fast line and load transient response using ceramic output capacitors. They require no loop compensation, simplifying circuit implementation and reducing overall component count. The control loop alsoprovides 0.07% load and 0.15% line regulation and maintains constant operating frequency. A selectable power saving mode allows the user to operate in discontinuous conduction mode (DCM) at light current loads thereby significantly increasing the converter efficiency.A host of protection features, including over-current, over-temperature, short-circuit and UVLO, helps achieve safe operation under abnormal operating conditions.The XR76203/5/8 are available in a RoHS-compliant, green/halogen-free space-saving QFN 5x5mm package.

Features

  • Controller, drivers, bootstrap diode, MOSFETsintegrated in one package
  • 3/5/8A Step Down Regulator
  • Wide 5V to 40V Input Voltage Range
  • 0.6V Adjustable Output Voltage
  • Proprietary Constant On-Time Control
  • No Loop Compensation Required
  • Ceramic Output Cap. Stable operation
  • Programmable 200ns-2μs On-Time
  • Constant 400kHz-600kHz freq.
  • Selectable CCM or CCM/DCM Operation
  • 30-pin 5x5mm QFN package

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pitch(mm)
Type
Gender
Blade Design
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2.54 mm, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
TypeStraight 
GenderPin Header 
–
–
–
–
–
–
–
MountTHT 
Pins1 
Length2.54 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 2.54 mm, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
TypeStraight 
GenderPin Header 
–
–
–
–
–
–
–
MountTHT 
Pins3 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-MTAB Mounting Tabs, 5.08 mm, Vertical
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
Pitch5.08 mm
TypeVertical 
GenderMale 
Blade Design6.35 mm 
–
–
–
–
–
–
–
–
–
–
Rated Current15 A
–
Operating Temperature -55 °C up to +150 °C
PackagingBag 
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–
Length11 mm
Height3.8 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability