IC manufacturers Intel

IC manufacturers (108)

Intel PEF98030

Lantiq™ FALC™ ON FTTx System-on-Chip Family

Overview

TopologyOther Topology

Description

The Lantiq™ FALC™ ON FTTx family of GPON ONU ICs is a scalable, highly integrated, cost- optimized and low-power system-on-chip solution that can be used in all FTTx deployment scenarios. The ICs provide an intelligent and cost-effective solution for managing the optical interface. In fact, the overall optical system performance exceeds the levels defi ned by the ITU-T G.984.2 standard.The optical side of a FALC™ ON FTTx device directly connects to a Bi-Directional Optical Sub- Assembly (BiDi OSA/BOSA) component, a photonic IC, or an optical transceiver module. The client side provides up to four GE interfaces for data traffi c. Integrated 10/100/1000BASE-T Ethernet PHY modules on the SoC enable direct interfacing with standard magnetics for two 1000BASE-T or four 10/100BASE-T links. On-chip voice processing, used with external SLIC devices, allows up to four FXS ports to be enabled. The comprehensive SoC design includes a burst-mode laser driver, post amplifi er and clock and data recovery, as well as a GPON ONU MAC and an on-chip CPU.

Features

  • System-on-Chip (SoC) for GPON Optical Network Termination (ONU)
  • ITU-T G.984-compliant GPON TC sublayer
  • Flexible optical interfaces for Bi-Directional Optical Sub-Assembly (BiDiOSA/BOSA) components or optical transceivermodules
  • Integrated burst-mode laser driver and APD/PIN receiver
  • Flexible L2-L4 packet processing engine with extensive traffi c management functionality, compliant with the BroadbandForum TR-156, G.984.4/G.988 and Metro Ethernet Forum Implementation Agreement #10 specifi cations
  • Real GPON wire-speed packet processing with throughput independent of packet size and CPU application processing
  • Four triple-speed Ethernet ports
  • Two integrated 10/100/1000BASE-T Ethernet PHY modules supporting Energy-Effi cient Ethernet (EEE)
  • SGMII interface operating at 1 Gbit/s or 2.5 Gbit/s
  • Dual RGMII/RMII or single GMII/MII/TMII interface
  • Up to four integrated voice codecs with SLIC™ interface

Typical applications

  • Cellular Backhaul Unit (CBU)
  • Small Business Unit (SBU)
  • Multi-Dwelling Unit (MDU
  • Home Gateway Unit (HGU)
  • Single Family Unit (SFU)

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Self Resonant Frequency51 MHz
MountSMT 
Performance Rated Current13.4 A
Saturation Current @ 10%13 A
Saturation Current @ 30%25.8 A
DC Resistance6.5 mΩ
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.6 A
Saturation Current1.4 A
Self Resonant Frequency35 MHz
MountSMT 
DC Resistance70 mΩ
Check availability
SPECWE-LQ SMT Inductor, 12 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance12 µH
Rated Current0.29 A
Saturation Current0.78 A
Self Resonant Frequency18 MHz
MountSMT 
DC Resistance700 mΩ
Q-Factor35 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 12 µH, 1.12 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current1.12 A
Saturation Current0.95 A
Self Resonant Frequency30 MHz
MountSMT 
DC Resistance125 mΩ
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 1.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.15 A
Saturation Current0.9 A
Self Resonant Frequency20 MHz
MountSMT 
DC Resistance120 mΩ
Check availability
750510652
SPEC–, 470 µH, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series
Inductance470 µH
MountSMT 
Check availability