IC manufacturers Intel

IC manufacturers (108)

Intel PEF98030

Lantiq™ FALC™ ON FTTx System-on-Chip Family

Overview

TopologyFlyback Converter
Input voltage27-58 V
Output 112 V / 1.2 A

Description

The Lantiq™ FALC™ ON FTTx family of GPON ONU ICs is a scalable, highly integrated, cost- optimized and low-power system-on-chip solution that can be used in all FTTx deployment scenarios. The ICs provide an intelligent and cost-effective solution for managing the optical interface. In fact, the overall optical system performance exceeds the levels defi ned by the ITU-T G.984.2 standard.The optical side of a FALC™ ON FTTx device directly connects to a Bi-Directional Optical Sub- Assembly (BiDi OSA/BOSA) component, a photonic IC, or an optical transceiver module. The client side provides up to four GE interfaces for data traffi c. Integrated 10/100/1000BASE-T Ethernet PHY modules on the SoC enable direct interfacing with standard magnetics for two 1000BASE-T or four 10/100BASE-T links. On-chip voice processing, used with external SLIC devices, allows up to four FXS ports to be enabled. The comprehensive SoC design includes a burst-mode laser driver, post amplifi er and clock and data recovery, as well as a GPON ONU MAC and an on-chip CPU.

Features

  • System-on-Chip (SoC) for GPON Optical Network Termination (ONU)
  • ITU-T G.984-compliant GPON TC sublayer
  • Flexible optical interfaces for Bi-Directional Optical Sub-Assembly (BiDiOSA/BOSA) components or optical transceivermodules
  • Integrated burst-mode laser driver and APD/PIN receiver
  • Flexible L2-L4 packet processing engine with extensive traffi c management functionality, compliant with the BroadbandForum TR-156, G.984.4/G.988 and Metro Ethernet Forum Implementation Agreement #10 specifi cations
  • Real GPON wire-speed packet processing with throughput independent of packet size and CPU application processing
  • Four triple-speed Ethernet ports
  • Two integrated 10/100/1000BASE-T Ethernet PHY modules supporting Energy-Effi cient Ethernet (EEE)
  • SGMII interface operating at 1 Gbit/s or 2.5 Gbit/s
  • Dual RGMII/RMII or single GMII/MII/TMII interface
  • Up to four integrated voice codecs with SLIC™ interface

Typical applications

  • Cellular Backhaul Unit (CBU)
  • Small Business Unit (SBU)
  • Multi-Dwelling Unit (MDU
  • Home Gateway Unit (HGU)
  • Single Family Unit (SFU)

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
L(µH)
n
VT(V (AC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 8.7 A, 10.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.7 A
Saturation Current @ 30%10.5 A
DC Resistance14 mΩ
Self Resonant Frequency140 MHz
Operating Voltage80 V
VersionSMT 
–
–
–
–
–
–
–
Inductance0.33 µH
–
–
Size3020 
MountSMT 
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 112 V
Output Current 11.2 A
Output Voltage 25 V
Output Current 22.8 A
Output Voltage 33.3 V
Output Current 34.3 A
Inductance120 µH
Turns Ratio15:1.5:1:3:5 
Insulation Test Voltage1500 V (AC)
SizeEFD15 
MountSMT 
–Check availability