IC manufacturers Intel

IC manufacturers (108)

Intel PEF88602

LineDriver_Dual_FlipT_Class-AB_Local_V131.SchDoc

Overview

TopologyOther Topology
IC revisionV1.2

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Q
xPxC
Type
Ports
Shielding
Tab
EMI
LED
Application System
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Self Resonant Frequency51 MHz
MountSMT 
Performance Rated Current13.4 A
Saturation Current @ 10%13 A
Saturation Current @ 30%25.8 A
DC Resistance6.5 mΩ
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.6 A
Saturation Current1.4 A
Self Resonant Frequency35 MHz
MountSMT 
DC Resistance70 mΩ
ShieldingShielded 
Check availability
SPECWE-LQ SMT Inductor, 12 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance12 µH
Rated Current0.29 A
Saturation Current0.78 A
Self Resonant Frequency18 MHz
MountSMT 
DC Resistance700 mΩ
Q-Factor35 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 1.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.15 A
Saturation Current0.9 A
Self Resonant Frequency20 MHz
MountSMT 
DC Resistance120 mΩ
ShieldingShielded 
Check availability
750510652
SPEC–, 470 µH, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series
Inductance470 µH
MountSMT 
Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
MountTHT 
Number of Pins (xPxC)8P8C 
TypeHorizontal 
Ports1x4 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
LED (Left-Right)yellow-green 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
Check availability