IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICL8105 | Demoboard EVALLEDICL8105E1

Infineon-Infineon-ICL8105_Evaluation_System-AN-v01_00-EN

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 1100 V / 2 A
IC revisionRev.1.2

Description

ICL8105EvaluationSystemBoards,ToolsandFeaturesRevision1.2,2015-11-16

Features

UniversalACinputfrom90V~to305V~DCinputoptionWideoutputvoltagerange:20Vto100VOutputcurrent:0.1Ato2.0ATunableoutputvoltagerange:Wide/narrow/fixedHighefficiencywithoptionalsynchronousrectificationSelectableinputandoutputcapacitors010VdimmingwithisolationsupportLowstandbypower<200mWPowerratingoption(20W,40W,60W,80W)Various footprintoptions forMOSFET/diodeOpenloadautodischargeConfigurable parameters,e.g.adjustablevoltageandcurrentranges,protectionmodes

Typical applications

  • ElectroniccontrolgearforLEDluminaires

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Version
Type
Mount
L(mm)
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-TMRW THT Mono-color Round Waterclear, 621 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]621 nm
Emitting ColorRed 
Peak Wavelength [typ.]628 nm
Luminous Intensity [typ.]2600 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]30 °
–
–
–
MountTHT 
Length3 mm
Operating Temperature -40 °C up to +85 °C
PackagingBulk 
Height5.3 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length25 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Inductance470 µH
Rated Current3 A
DC Resistance0.11 Ω
–Check availability
SPECWS-TATV THT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingBulk 
Height9.5 mm
Operation Force260 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
Rated Current0.05 A
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
Pins8 
VersionLow Profile 
TypeStraight 
MountTHT 
Length17.82 mm
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
–
–
–
–
–
–
Rated Current3 A
–
–Check availability
750314131
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750342294
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length27.05 mm
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Height22.86 mm
–
–
–
–
–
Inductance1600 µH
–
–
–Check availability
750342295
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length39.6 mm
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Height30.48 mm
–
–
–
–
–
Inductance310 µH
–
–
–Check availability