IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5GR4780AG | Demoboard EVAL-M7-HVIGBT-PFCINV1

EVAL-M7-HVIGBT-PFCINV user guide

Overview

TopologyPower Factor Correction
Input voltage165-260 V
IC revision1.0

Description

The EVAL-M7-HVIGBT-PFCINV1 is an MADK platform power board. It implements a three phase inverter plus a power factor correction (PFC) running in CCM mode with a PWM rate up to 100 kHz. The inverter is using the latest generation of TRENCHSTOP™ reverse conduction IGBTs while the PFC is based on a high speed TRENCHSTOP™ 5 IGBT.In combination with the matching control board the power board targets motor systems like fans, pumps and compressors.

Features

  • Ready to use 3-phase motor power stage
  • Reverse conducting IGBTs with max. 650 V
  • High speed TRENCHSTOP™ 5 IGBT for PFC
  • Nominal input voltage 220 VAC
  • Up to 200 W output power without cooling
  • Up to 100 kHz PFC PWM rate
  • Test hooks to attach oscilloscope probes
  • MADK M7 32pin interface connector

Typical applications

  • Power tools
  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
Pitch5.08 mm
Length15.24 mm
–
–
PackagingBox 
–
–
–
–
–
–
Rated Current24 A
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 12.5 mm 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton 
Capacitance±10% 
SizePitch 10 mm 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length4 mm
Width4.5 mm
Height3.2 mm
–
–
Size4532 
–
–
–
Inductance2.2 µH
Rated Current2.5 A
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
DC Resistance0.071 Ω
Self Resonant Frequency85 MHz
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage16 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor16 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Diameter6.3 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current209 mA
Leakage Current25 µA
Diameter6.3 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor12 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Diameter6.3 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance330 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current451 mA
Leakage Current82.5 µA
Diameter8 mm
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage35 V (AC)
–
–
–
Insulation Resistance4.54545 MΩ
–
Length5.5 mm
Width6.6 mm
–
Packaging15" Tape & Reel 
Capacitance±20% 
Size6.3 x 5.5 
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current230 mA
Leakage Current7.7 µA
Diameter6.3 mm
Impedance440 mΩ
–Check availability
SPECWCAP-AIG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance82 µF
Rated Voltage450 V (AC)
–
–
–
–
Pitch10 mm
Length35 mm
–
–
PackagingTray 
Capacitance±20% 
Size22.0 x 35.0 
Dissipation Factor20 %
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current770 mA
Leakage Current738 µA
Diameter22 mm
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage630 V (AC)
–
–
–
Insulation Resistance1 GΩ
–
Length4.5 mm
Width3.2 mm
Height2 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1812 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344226
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability