IC manufacturers Indie Semiconductor

IC manufacturers (108)

Indie Semiconductor TR2_120_017 | Demoboard EVALKIT SiRad Easy® r4

120-GHz Highly Integrated IQ Transceiver with Antennas in Package in Silicon Germanium Technology

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision0.4

Description

The TR2_120_017 integrated frontend transceiver is ideal for operation in the ISM band (122 GHz – 123 GHz), consisting of one transmit and two receive channels, and antennas incorporated within the device package. The transmitter channel features a gain-controlled power amplifier and the two receiver channels each have a gain-controlled low-noise amplifier, a quadrature mixer and poly-phase filter. The on-chip VCO provides a tuning range of more than 6 GHz. The device is housed within a LGA66, 6 × 10 mm² package.

Features

  • Radar front end (RFE) with antennas in package for 122-GHz ISM band
  • One transmit and two receive channels
  • Single supply voltage of 3.3 V
  • Fully ESD protected device
  • Low power consumption of 760 mW in continuous operating mode
  • Duty Cycling possible
  • Integrated low phase noise push-push VCO
  • Receiver with homodyne quadrature mixer
  • Wide bandwidth of up to 7.5 GHz
  • LGA66 leadless package 6 × 10mm²
  • Pb-free, RoHS compliant package

Typical applications

  • Short Range Radar Systems: Up to 10 meters

Parts approved by Indie Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 330 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
Impedance @ 100 MHz470 Ω
Maximum Impedance1200 Ω
Maximum Impedance300 MHz 
Rated Current 2620 mA
DC Resistance0.45 Ω
TypeHigh Speed 
–Check availability