IC manufacturers EPC

IC manufacturers (108)

EPC LM5165 | Demoboard EPC91153

EPC9153 – 250 W High Efficiency, Thin Power Module

Overview

TopologyBuck Converter
Input voltage44-60 V
Output 120 V / 12.5 A
IC revision1.0

Description

The EPC9153 demonstration board is a synchronous buck converter with 60 V maximum input voltage, 12.5 A maximum output current, and 12-20 V (default set to 20 V) regulated output voltage. The simplified schematic diagram is shown in Figure 1. It features the 100 V EPC2218 and EPC2038 GaN FETs. Other features include:• High efficiency: 98.2% @ 20 V/12.5 A output• Low profile: 6.5 mm component height• Temperature rise: < 40 °C @ 20 V with 12.5 A output• Constant switching frequency: 400 kHz• Re-programmable• 150% over current for 10 ms• 200% over current for 1 ms• Fault protection:o Input undervoltageo Input overvoltageo Output over voltageo Short circuito Over current

Features

  • 44 – 60 VIN to 12 – 20 VOUT
  • Constant switching frequency = 400 kHz
  • Max component height = 6.5 mm
  • Temperature rise: < 40 °C @ 20 V with 12.5 A output
  • High efficiency = 98.2% @ 20 V/12.5 A output

Typical applications

  • High Performance Computing – computers, displays, thin consumer electronics

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
ISAT,30%(A)
Core Material
Pins
Type
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Pins5 
TypeAngled 
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
Inductance68 µH
Rated Current0.54 A
Saturation Current0.63 A
DC Resistance840 mΩ
Self Resonant Frequency9 MHz
–
–
–
Packaging Unit3000 
–
–
–
–
MountSMT 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length1 mm
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–
–
–
–
–
–
–Check availability
SPECWE-HCFT THT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2504 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length22 mm
Width25.7 mm
Height4.1 mm
–
–
Inductance4.7 µH
Rated Current24 A
Saturation Current14 A
DC Resistance2.77 mΩ
Self Resonant Frequency14.5 MHz
–
–
–
–
Saturation Current @ 30%14 A
Core MaterialMnZn 
–
–
MountTHT 
–
–Check availability