IC manufacturers Einnosemi

IC manufacturers (108)

Einnosemi ES5325 | Demoboard ES5325

20A Synchronous Buck Regulator with PMBus Interface

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 15 V / 20 A
IC revisionREVA

Typical applications

Parts approved by Einnosemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 54.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current54.9 A
Saturation Current @ 10%25 A
Saturation Current @ 30%50 A
DC Resistance0.67 mΩ
Self Resonant Frequency100 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability