IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64102SP | Demoboard AP64102SP

3.8V TO 40V INPUT, 1A LOW IQ SYNCHRONOUS BUCK WITH INTERNAL COMPENSATION

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Switching frequency100-2200 kHz
Output 140 V / 1 A
IC revision1

Description

AP64102 is a 1A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 150mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down conversion. DC-DC The AP64102 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network. The AP64102 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces highfrequency radiated EMI noise caused by MOSFET switching. The AP64102 also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. The device is available in an SO-8EP package.

Features

Wide Input Range: 3.8V to 40V

  • 1A Continuous Output Current
  • 0.8V ±1% Reference Voltage
  • 25µA Ultralow Quiescent Current(Pulse Frequency Modulation)
  • Adjustable Switching Frequency:100kHz to 2.2MHz
  • External Clock Synchronization:100kHz to 2.2MHz
  • Adjustable Soft-Start Time
  • Proprietary Gate Driver Design forBest EMI Reduction
  • Frequency Spread Spectrum(FSS) to Reduce EMI
  • Low-Dropout (LDO) ModePrecision Enable Threshold toadjust UVLO
  • Protection Circuitry
    • Undervoltage Lockout(UVLO)
    • Output OvervoltageProtection (OVP)
    • Cycle-by-Cycle PeakCurrent Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHSCompliant
  • Halogen and Antimony Free.“Green” Device

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
L(mm)
W(mm)
H(mm)
Fl(mm)
Ceramic Type
Packaging
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSST Soft Termination, 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size7345 
Operating Temperature -40 °C up to +150 °C
Length7.3 mm
Width7.3 mm
Height4.5 mm
Inductance15 µH
Saturation Current3.1 A
DC Resistance69.5 mΩ
Self Resonant Frequency20.7 MHz
VersionPerformance 
Check availability