IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64060 | Demoboard DDB112R2

Overview

TopologyBuck Converter
Input voltage4.5-40 V
IC revision2

Description

The DDB112R2 Demo Board showcases the AP64060(T/Z)Q 600mA DC-DC buck converter, an 0603 common mode choke, the DMPH6250SQ P-channel MOSFET and BZT52C15LPQ used for RVP, and an EMI input filter. The AP64060Q is an internal compensated synchronous DC-DC buck converter. The AP64060Q has a VIN¬ of 3.8V-40V. The AP64060Q enables continuous load current of up to 600mA with high efficiency.

Features

All components qualified for automotive applications

  • CISPR 25 Class 5 Compliance
  • VIN 4.5V to 40V
  • VOUT Adjustable from 1.2V to 40V
  • Overcurrent Protection (OCP)
  • 2.2 MHz Switching Frequency

Typical applications

  • Automotives
  • 5V, 12V, and 24V distributed power bus supplies

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.85 A, 1.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.85 A
Saturation Current @ 30%1.7 A
Self Resonant Frequency25 MHz
Performance Rated Current0.9 A
MountSMT 
–
–
–
–
DC Resistance843 mΩ
–
Winding Stylesectional 
Inductance10 µH
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
–
–
Rated Current600 mA
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
Impedance @ 100 MHz250 Ω
–
–
–
DC Resistance280 mΩ
–
Winding Stylebifilar 
Inductance0.279 µH
Rated Current350 mA
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationHigh Speed Data Lines 
–Check availability