IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61302Q | Demoboard Z6-EVM

2.3V TO 5.5V INPUT, 3A SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 15 V / 3 A
IC revisionJanuary 2021

Description

The AP61302Q is a 3A, synchronous buck converter with an input voltage range of 2.3V to 5.5V and fully integrates a 120mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion.The AP61302Q device is easily used by minimizing the external component count due to its adoption of constant on-time (COT) control to achieve fast transient responses, ease loop stabilization, and low output voltage ripple. Moreover, AP61302Q also features force PWM mode control through EN pin.

Features

  • Input Range: 2.3V to 5.5V
  • Wide Output Voltage Range: 0.6V to 5.5V
  • 3A Continuous Output Current
  • 0.6V ± 2% Reference Voltage
  • 14µA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 2.2MHz Switching Frequency
  • Programmable Modulation Mode Through EN
  • PFM (Vin –VEN < 200mV)
  • PWM Regardless of Output Load ( Vin –VEN>200mV)
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown

Typical applications

  • White Goods and Small Home Appliances, Network Video Cameras, Wireless Routers, Consumer Electronics
  • 5V Input Distributed Power Bus Supplies

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%5.3 A
–
–
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current14.8 A
Saturation Current @ 30%11.5 A
–
Self Resonant Frequency158 MHz
–
MountSMT 
Saturation Current @ 10%5.5 A
DC Resistance4.75 mΩ
MaterialSuperflux 
Packaging Unit1500 
–Check availability