IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61062Q | Demoboard AP61062QZ6-EVM

AUTOMOTIVE-COMPLIANT, 5.5V INPUT, 600mA LOW IQ SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage5.5 V
Output 13.3 V / 0.6 A
IC revisionRev. 1

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance4.75 mΩ
Self Resonant Frequency158 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability