IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP3012 | Demoboard AP3012K EVB

1.5MHz, Step-Up DC/DC Converter

Overview

TopologyBoost Converter
Input voltage2.6-16 V
Output 124 V / 0.03 A
IC revision1.1

Description

The AP3012 is a high power, constant frequency, current mode PWM, inductor based, step-up (boost) converter. The converter operates at high frequency (1.5MHz) so that a small, low profile inductor can be used. The AP3012 has built-in overvoltage protection (OVP) to allow the device to go into shutdown mode when the output voltage exceeds the OVP threshold of 29V. The AP3012 is available in standard SOT25 package.

Features

  • High Efficiency up to 81%
  • Adjustable Output Voltage up to 29V
  • Shutdown Current 1μA Typical
  • 1.5MHz Switching Frequency
  • 36V 500mA Rugged Integrated Bipolar Switch
  • Built-in Soft-start to Reduce Inrush Current During Start-up
  • On-chip Overvoltage Protection

Typical applications

  • LCD/OLED Display Bias Supply
  • Cellular Phones
  • White LED Driver for LCD Display Backlights

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3 A
DC Resistance280 mΩ
Self Resonant Frequency18 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length3 mm
Height2 mm
Rated Current1.2 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins40 
TypeStraight 
Length101.6 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability