Topology | Other Topology |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | RDC (mΩ) | Type | Version | IRP,40K (A) | fres (MHz) | Size | ISAT,10% (A) | ISAT,30% (A) | Mount | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (A) | RDC max. (Ω) | VR (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78279221601 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSA EMI Multilayer Power Suppression Bead | 600 | 50 | High Current | – | – | – | 1206 | – | – | SMT | – | – | – | 610 | 2.5 | – | – | |
![]() | 744228 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | SMT | – | – | – | – | – | SMT | bifilar | 2 | 25 | 2800 | 1 | 0.12 | 80 | ||
![]() | 7447779127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | Robust | 2.1 | 15 | 7345 | 1.55 | 1.9 | SMT | – | 26.5 | 27 | – | 1.24 | 0.15 | – | ||
![]() | 74437349220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | SMT | 2.75 | 8 | 7050 | 4.15 | 8.5 | SMT | – | – | 22 | – | – | 0.17 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78279221601 | SPEC | – |
![]() | 744228 | SPEC | |
![]() | 7447779127 | SPEC | |
![]() | 74437349220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | RDC (mΩ) | Type | Version | IRP,40K (A) | fres (MHz) | Size | ISAT,10% (A) | ISAT,30% (A) | Mount | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (A) | RDC max. (Ω) | VR (V) | Samples |
---|