Topology | Motor Drive |
Input voltage | 165-265 V |
IC revision | 1.1 |
This user guide provides an overview of the evaluation board EVAL-IKA15N65ET6 including main features, key data, pin assignments, and mechanical dimensions.EVAL-IKA15N65ET6 was developed to support customers in their first steps designing applications for permanent magnet synchronous motors (PMSM) or brushless DC machines e.g. pumps, fans, washing machines, general purposes drives, and power tools up to 1.2 kW.The board is fully equipped with all assembly groups required to achieve sensor-less or sensor-based, field oriented control (FOC). To this end, various Infineon product families have been utilized, such as TRENCHSTOPTM 5 IGBT in power factor correction (PFC) circuit together with a Rapid 1 silicon power diode,TRENCHSTOPTM IGBT6 in inverter stage, iMOTION™ driver to control both PFC and inverter stage, XENSIVTM—high-precision coreless current sensor to sense the current, and CoolSETTM in auxiliary power supplies.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Type | Packaging | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | 2.2 µF | 630 | X2 | 170 | 0.1 | 4.55 GΩ | 22.5 | ±10% | Pitch 22.5 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 15 | 25 | Boxed THT | – | – | 4 | – | – | Carton | – | – | – | ||
![]() | 890334025027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | – | – | – | 220 nF | 630 | X2 | 180 | 0.1 | 30 GΩ | 15 | ±10% | Pitch 15 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 11.5 | Boxed THT | – | – | 4 | – | – | Carton | – | – | – | ||
![]() | 691210910005 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | 13.1 | – | – | THT | 5 | – | – | – | Horizontal | Box | – | 6 | – | |
![]() | 691216510003S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | 5.08 | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 15.24 | – | – | THT | 3 | – | – | – | Horizontal | Box | – | 14 | 24 | |
![]() | 691210910004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | 10.56 | – | – | THT | 4 | – | – | – | Horizontal | Box | – | 6 | – | |
![]() | 7448051012 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | 10 | 12 | 15 | 300 | 2100 | Nanocrystalline | 34 | 23 | 34 | THT | 4 | – | 5 | – | – | – | – | – | – | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | 4532 | – | – | – | -40 °C up to +125 °C | – | 3.5 | 3.38 | 4.1 | 4.7 | 85 | – | – | – | – | 2.5 | 0.0022 | 71 | – | – | NiZn | 4 | 4.5 | 3.2 | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 220 µF | – | – | – | – | – | 2.5 | ±20% | – | 16 | – | – | – | – | – | – | – | – | – | 2000 | 308 | 35.2 | 6.3 | – | – | – | 16 | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | ||
![]() | 860010673012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 47 µF | – | – | – | – | – | 2.5 | ±20% | – | 10 | – | – | – | – | – | – | – | – | – | 2000 | 165 | 23.5 | 6.3 | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | – | – | – | – | – | 2.5 | ±20% | – | 12 | – | – | – | – | – | – | – | – | – | 2000 | 231 | 35 | 6.3 | – | – | – | 35 | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | ||
![]() | 860010474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 330 µF | – | – | – | – | – | 3.5 | ±20% | – | 14 | – | – | – | – | – | – | – | – | – | 2000 | 451 | 82.5 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | ||
![]() | 861011486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | – | 470 µF | – | – | – | – | – | 10 | ±20% | 35.0 x 45.0 | 20 | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | 2000 | 2890 | 4230 | 35 | – | – | – | 450 | – | – | 45 | – | – | Snap-In | – | – | – | – | – | Tray | – | – | – | ||
![]() | 885012006040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 220 pF | – | – | – | – | 10 GΩ | – | ±5% | 0603 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 4.7 µF | – | – | – | – | 0.02 GΩ | – | ±20% | 0805 | 10 | X5R Class II | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
![]() | 696101000002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | Box | 18 | – | 6.3 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | 2 | Single | – | Pin Header | Straight | Bag | – | – | – | |
![]() | 61300821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 10.16 | – | – | THT | 8 | Dual | – | Pin Header | Straight | Bag | – | – | – | |
![]() | 890283326009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | 1 µF | – | – | 95 | 0.1 | 10 GΩ | 22.5 | ±5% | Pitch 22.5 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 26 | 8.5 | 17 | – | – | – | 4 | – | – | Carton | – | – | – | ||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | 100 nF | – | – | – | – | 1 GΩ | – | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | ||
750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Type | Packaging | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples |
---|