Topology | Power Factor Correction |
IC revision | 2 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150120GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | Tape and Reel | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.6 | 0.68 | SMT | ||
![]() | 7448258022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | ||
![]() | 890334026020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | – | Across the mains | 680 nF | X2 | 130 | 0.1 | 14.71 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 7.5 | 15 | Boxed THT | ||
![]() | 890334026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | – | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | ||
![]() | 74404042330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4018 | – | – | – | 0.9 | 460 | 16 | – | – | – | – | – | – | – | – | 0.65 | 0.033 | – | – | – | – | 4 | 4 | 1.8 | SMT | ||
![]() | 744316470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5040 | – | – | – | – | 24.5 | 57 | 6 | 2.5 | 4.7 | – | – | – | – | – | – | 0.0047 | 26.95 | – | – | Superflux | 5.5 | 5.3 | 4 | SMT | ||
![]() | 744154 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | 2 | – | 3.1 | – | – | – | – | – | – | 32 | – | 6.5 | 0.172 | 55 | – | – | – | 32 | 16.5 | 12 | THT | |
![]() | 860130473003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | 13 | – | – | – | – | – | – | – | – | 1000 | 110 | 11.75 | 6.3 | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860080473006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | 10 | – | – | – | – | – | – | – | – | 2000 | 410 | 25 | 6.3 | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860080778021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | 5 | Ammopack | ±20% | – | 8 | – | – | – | – | – | – | – | – | 5000 | 1870 | 207.9 | 13 | – | – | – | – | 63 | – | – | 25 | – | – | – | ||
![]() | 860040574006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | 12 | – | – | – | – | – | – | – | – | 7000 | 1000 | 77 | 8 | – | – | – | – | 35 | – | – | 16 | – | – | – | ||
![]() | 870235374004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PT5H Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | 8 | – | – | – | – | – | – | – | – | 5000 | 5100 | 352 | 8 | 10 | – | – | – | 16 | – | – | 8 | – | – | Radial THT | ||
![]() | 861021485026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | 10 | Tray | ±20% | 30.0 x 51.0 | 20 | – | – | – | – | – | – | – | – | 2000 | 1640 | 2970 | 30 | 277.8 | – | – | – | 450 | – | – | 51 | – | – | – | ||
![]() | 861141483007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 10 | Tray | ±20% | 22.0 x 50.0 | 20 | – | – | – | – | – | – | – | – | 3000 | 1000 | 943.93 | 22 | 640 | – | – | – | 450 | – | – | 51 | – | – | – | ||
![]() | 885342209004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | 33 nF | – | – | – | 3.03 GΩ | – | 7" Tape & Reel | ±10% | 1210 | 2.5 | X7R Class II | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 3.2 | 2.5 | 1.6 | – | ||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 1 GΩ | – | 7" Tape & Reel | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | ||
750319464 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319599 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319670 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319584 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150120GS75000 | SPEC | |
![]() | 7448258022 | SPEC | |
![]() | 890334026020CS | SPEC | |
![]() | 890334026027CS | SPEC | |
![]() | 74404042330 | SPEC | |
![]() | 744316470 | SPEC | |
![]() | 744154 | SPEC | – |
![]() | 860130473003 | SPEC | |
![]() | 860080473006 | SPEC | |
![]() | 860080778021 | SPEC | |
![]() | 860040574006 | SPEC | |
![]() | 870235374004 | SPEC | |
![]() | 861021485026 | SPEC | |
![]() | 861141483007 | SPEC | |
![]() | 885342209004 | SPEC | |
![]() | 885342211006 | SPEC | |
750319464 | SPEC | – | |
750319599 | SPEC | – | |
750319670 | SPEC | – | |
750319584 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|