Topology | Other Topology |
IC revision | 1.0 |
VK-RA4W1 provides better and convenient alternative to Arduino UNO R3 with great reusability of all available UNO's shields. Excellent solution for all kind of industrial, professional or hobby projects
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | VDC (V) | ILeak (µA) | VClamp typ. (V) | CCh min. (pF) | Size | Application | VRMS (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691402910005B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | PCB | No | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 15.24 | – | – | – | THT | – | 150 | – | – | – | – | – | – | – | – | – | – | Screwless | – | – | – | – | – | – | 5 | – | – | Horizontal | 6 | Box | |
![]() | 82357120050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VE ESD Suppressor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 MΩ | – | 1 | 0.5 | 0.25 | – | SMT | – | – | 0.6 | – | – | – | – | 12 | 1 | 80 | 5 | 0402 | USB 1.1 USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 82537040 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VS SMT Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.96 | 0.48 | 0.25 | – | SMT | – | – | 0.5 | – | – | – | – | 5.5 | – | – | – | 0402 | 5 VDC | 4 | 8 | 20 | 0.04 | 21 | 1.0 A @ 8/20 µs | – | – | – | – | – | – | ||
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | – | Type B | SMT | 1 | 30 | – | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel | |
![]() | 62101021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 500 MΩ | – | 6.35 | – | – | – | SMT | 1 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | Dual | Pin Header | Straight | 1 | Tube | |
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 16 | – | 100 MΩ | – | – | – | – | – | – | 0.05 | – | 2.5 | 160 | 100000 | Black | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | 0.4 | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060YS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 589 | Yellow | 591 | 100 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | 0.4 | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060GS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 525 | Green | 520 | 430 | 3.2 | InGaN | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | 0.4 | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 10 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 830108338809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 12 | -40 °C up to +105 °C | – | – | – | – | – | – | 3.2 | 2.5 | – | – | SMT | – | – | 0.8 | – | – | – | – | – | – | – | – | CFPX-180 | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691402910005B | SPEC | – |
![]() | 82357120050 | SPEC | |
![]() | 82537040 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 629105136821 | SPEC | – |
![]() | 62101021021 | SPEC | – |
![]() | 434133025816 | SPEC | – |
![]() | 150060RS55040 | SPEC | |
![]() | 150060YS55040 | SPEC | |
![]() | 150060GS55040 | SPEC | |
![]() | 885012105020 | SPEC | |
![]() | 885012205086 | SPEC | |
![]() | 830108338809 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | VDC (V) | ILeak (µA) | VClamp typ. (V) | CCh min. (pF) | Size | Application | VRMS (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|