Topology | USB |
IC revision | 2 |
The X-NUCLEO-SRC1M1 expansion board allows evaluating the features of the TCPP02-M18 for the USB Type-C™ and theprotections for VBUS and CC lines suitable for source applications.The expansion board is designed to be stacked on top of any STM32 Nucleo-64 development board with Power Delivery(UCPD) peripheral embedded in the microcontroller.You can also stack it on top of any other STM32 Nucleo-64 development board not supporting the UCPD peripheral for 5V, source only, to demonstrate the USB Type-C™ basic operations (attach, detach and 5 V power supply current capabilityinformation).When using an STM32 Nucleo-64 development board with a Power Delivery peripheral, data functionalities as a host device or dual role data (DRD) are also allowed.The X-NUCLEO-SRC1M1 provides an effective demonstration of the source operation of the USB Type-C™ connector when an external compatible source is connected to the board. The integrated ST715PU33R LDO linear regulator can supply the connected STM32 Nucleo development board.The X-NUCLEO-SRC1M1 is compliant with the latest USB Type-C™ and Power Delivery specifications.The companion software package (X-CUBE-TCPP) contains the application examples for the development boards embeddingUCPD-based microcontrollers (for example, NUCLEO-G071RB, NUCLEO-G474RE, and NUCLEO-G0B1RE) and for those notsupporting the UCPD peripheral (NUCLEO-L412RB-P).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691210910002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 5.48 | – | – | – | THT | – | 150 | 2 | – | – | – | – | Horizontal | 6 | Box | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Type C | THR | – | 20 | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | |
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | Tape and Reel | ||
![]() | 885012205058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | ||
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.74 | – | – | – | THT | – | 250 | 6 | Single | – | – | Socket Header | Straight | 3 | Tray | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 25.9 | – | – | – | THT | – | 250 | 10 | Single | – | – | Socket Header | Straight | 3 | Tray | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | THT | – | 250 | 3 | Single | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | THT | – | 250 | 4 | Dual | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 20.82 | – | – | – | THT | – | 250 | 8 | Single | – | – | Socket Header | Straight | 3 | Tray | |
![]() | 61300821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | THT | 3 | 250 | 8 | Dual | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | ||
![]() | 150060GS75020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 700 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | – | – | 0.25 | – | – | – | – | – | ||
![]() | 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|