IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments DP83TC811R-Q1 | Demoboard TIDA-010076

Overview

TopologyOther Topology
IC revisionE1

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
MountISAT,10%
(A)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeL1
(µH)
L2
(µH)
nIR
(mA)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres
(MHz)
LS
(µH)
Pins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 0.7 Tape and Reel
742792796SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 1000 1200 200 MHz 550 1.5 Wide Band 200 0.5 200
744383360033SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 0.33 8.7 10.5 14 80 SMT 5.45 0.017 140 2 2 5500
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 10 3.75 9.8 75 120 SMT 5 0.085 15 2.8
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header THT Straight 3 Single Pin Header 3000 Bag
7448991068SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-MCRI SMT Molded Coupled Inductor 6.8 5000 0.044 6.8 6.8 1:1 5000 12 12 38 38 44 44 11.5 0.24 4 5000
Order Code Data­sheet Simu­lation
150060BS75000SPEC
150060GS75000SPEC
150060RS75000SPEC
742792796SPEC
744383360033SPEC
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

61300311121SPEC
7448991068SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
MountISAT,10%
(A)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeL1
(µH)
L2
(µH)
nIR
(mA)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres
(MHz)
LS
(µH)
Pins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples