Topology | Other Topology |
Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data solution for our high performance 128-channel Tx/64-channel Rx ultrasound smart probe solution with TX7332 transmit chip and AFE5832LP receive chip. The power tree includes a single-stage transformer-less HV generation (up to +/- 80V & height <5mm) for transmit and the point-of-load LV for the AFEs & FPGA from a 5V USB Type-C™ input. This design enables low-noise (<10mV ripple) efficient rails and better thermal performance (< 10°C temp rise) achieving system efficiency ~80%, receive data SNR > 55dB and ultra-compact size (90mm x 45mm x 20mm). All power rails can be synchronized to an external clock using our integrated buffer-divider CDCE949. This design also supports 1S battery input with a normal ultrasound operation of up to 2 hours.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | RDC (Ω) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (mA) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (DC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742792609 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 2000 | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | 2000 | – | – | SMT | – | – | – | – | 3000 | – | 0.8 | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | ||
![]() | 782633601 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 1000 | 0.2 | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | SMT | – | – | – | – | – | – | 0.8 | – | – | – | – | 600 | 660 | 190 MHz | – | – | High Current | ||
![]() | 74479775233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | 0.2 | – | – | – | 0805 | -40 °C up to +125 °C | 25 | – | – | – | 2 | 1.2 | – | – | 3.3 | 700 | 280 | 30 | SMT | – | – | – | 2 | – | – | 1 | – | – | – | – | – | – | – | 1000 | 0.25 | Low RDC | ||
![]() | 74404054150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 2000 | 0.086 | – | – | – | 5040 | -40 °C up to +125 °C | – | – | – | – | 5 | 5 | – | – | 15 | – | 2200 | 22 | SMT | – | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74404084101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 1200 | 0.29 | – | – | – | 8040 | -40 °C up to +125 °C | – | – | – | – | 8 | 8 | – | – | 100 | – | 1500 | 6.4 | SMT | – | – | – | – | – | – | 4.2 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744043102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 140 | – | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | – | 4.8 | 4.8 | – | – | 1000 | – | 80 | 2.3 | SMT | – | – | – | 2 | – | – | 2.8 | – | – | – | – | – | – | – | – | 7 | – | ||
![]() | 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | 50 | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | 5000 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | THR | USB 3.1 | Type C | Receptacle | 24 | – | 20 | – | – | – | – | – | – | – | – | – | – | Horizontal |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | RDC (Ω) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (mA) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (DC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|