IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STUSB4761 | Demoboard EVAL-SCS003V1

Stand-alone USB PD controller (with integrated CC/CV)

Overview

TopologyOther Topology
IC revision1

Description

The STUSB4761 addresses USB type-C and Power Delivery provider devices. Thanks to default parameters stored in an internal non-volatile-memory, the STUSB4761 implements up to 5 PDOs in order to negotiate autonomously a Power Delivery contract with a sink without any internal or external software (autorun mode). A CC/CV regulation loop allows a fully regulated power management unit (AC/DC) to be implemented with a minimum BOM cost.

Features

  • Type-C and USB PD controller (with autorun)
  • Provider role - up to 5 PDO profiles
  • Programmable VBUS voltage and current protections
  • High-side current sensing
  • Integrated CC/CV regulation
  • 50 mA VCONN switch (OVP and OCP)
  • E-marked cable support for 100 W applications
  • Ambient temperature adaptive power and overtemperature protection
  • Data role and VCONN swap answer support
  • Factory mode configuration over CC pin
  • Integrated VBUS discharge control path
  • Integrated VBUS switches gate driver (PMOS)
  • Short-to-VBUS protections
  • VDD = [4.1 V; 22 V] - AMR = 28 V
  • Temperature range: -40 °C up to 105 °C
  • ESD = 1.5 kV CDM / 4 kV HBM
  • Certified according to:
    • USB Power Delivery specifications (rev 3.0)
    • USB type-C™ (rev 1.4)
    • TID: 2070

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
7427927291SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 0402 -55 °C up to +125 °C 1 0.5 0.25 600 900 250 MHz 510 0.6 Wide Band 0.5 300
885012105006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)1 µF ±20% 6.3 0402 -55 °C up to +85 °C 150.1 GΩ X5R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012105018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±20% 25 0402 -55 °C up to +85 °C 105 GΩ X5R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012106022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±20% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 Straight 2 Single Pin Header 3000 Bag
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 Straight 3 Single Pin Header 3000 Bag
61300411121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 10.16 Straight 4 Single Pin Header 3000 Bag
61300611121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 15.24 Straight 6 Single Pin Header 3000 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples