IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies IMM101T-015M | Demoboard iMOTION™ MADK Starter Kit for IMM101T Smart IPMs

Smart IPM with PMSM/BLDC motor controller and MOSFET power stage

Overview

TopologyOther Topology
Input voltage110-230 V
Switching frequency6-26 kHz
Output 1380 V / 0.35 A
IC revision1.1

Description

EVAL-IMM101T is a full-featured Starter Kit including an IMM101T Smart IPM which provides a fully-integrated,turnkey high-voltage motor drive solution designed for high-performance, high-efficiency PMSM/BLDC motordrive applications such as fans, pumps and compressors. EVAL-IMM101T also comprises other necessary circuitryrequired for “out-of-the-box” evaluation of IMM101T Smart IPMs, such as rectifier and EMI filter stage, as well asisolated debugger section with USB connection to the PC.

Features

  • Motion control engine (MCE2.0) as ready-to-use controller solution for variable speed drives
  • Field oriented control (FOC) for permanent magnet synchronous motor (PMSM)
  • Space vector PWM with sinusoidal commutation and integrated protection features
  • Current sensing via single or leg shunt thorugh direct interface
  • Sensorless operation
  • Support for digital hall sensors
  • Integrated analog comparators for over-current protection
  • Over-/Undervoltage protection
  • Rotor lock protection
  • Built-in Temperature sensor (Over-temperature protection)
  • Undervoltage lockout
  • Integrated minimum deadtime
  • Shoot-through prevention
  • 3 different power MOSFET options: 4.8Ω/500V, 1.26Ω/650V and 0.86Ω/650V (typical values at 25°C)
  • 3.3V or 5.0V supply voltage options for controller
  • 15V supply voltage for gate driver
  • Integrated bootstrap diode structure
  • Flexible host interface options for speed commands: UART, SPI, PWM or analog signal
  • Class B pre-certification for MCE2.0 firmware
  • Isolation 1500VRMS 1min
  • Very compact 12x12mm2 PQFN package

Typical applications

  • HVAC ventilation / HVAC pumps
  • Home appliances

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (AC))
VR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeOperating TemperatureQ
(%)
DF
(%)
Ceramic TypeFl
(mm)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Samples
691216510003SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp 3 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) 5.08 15.24 Box -30 °C up to +120 °C
890324025017SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains100 nF 275 630 X2 300 0.130 GΩ 15 18 6 12 Bulk ±10% Pitch 15 mm -40 °C up to +105 °C
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 1.6 0.8 0.7 Tape and Reel 0603 -40 °C up to +85 °C
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 1.6 0.8 0.7 Tape and Reel 0603 -40 °C up to +85 °C
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 1.6 0.8 0.7 Tape and Reel 0603 -40 °C up to +85 °C
860020574012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors220 µF 35 3.5 11.5 Ammopack ±20% 12 2000 255 77 8
860080374009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 16 3.5 11.5 Ammopack ±20% 12 3000 575 35.2 8
861221483002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-AIE8 Aluminum Electrolytic Capacitors82 µF 450 26 ±20% 22.0 x 25.0 -25 °C up to +85 °C 20 3000
885012006033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)15 pF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±5% 0603 -55 °C up to +125 °C 700 NP0 Class I 0.4
885012006040SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)220 pF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±5% 0603 -55 °C up to +125 °C 1000 NP0 Class I 0.4
885012206020SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 nF 105 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 5 X7R Class II 0.4
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3 X7R Class II 0.4
885012106012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)4.7 µF 100.02 GΩ 1.6 0.8 0.8 7" Tape & Reel ±20% 0603 -55 °C up to +85 °C 10 X5R Class II 0.4
885012106022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF 250.5 GΩ 1.6 0.8 0.8 7" Tape & Reel ±20% 0603 -55 °C up to +85 °C 10 X5R Class II 0.4
885012007042SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)2.2 nF 2510 GΩ 2 1.25 0.8 7" Tape & Reel ±5% 0805 -55 °C up to +125 °C 1000 NP0 Class I 0.5
885012007044SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)4.7 nF 2510 GΩ 2 1.25 1.25 7" Tape & Reel ±5% 0805 -55 °C up to +125 °C 1000 NP0 Class I 0.5
885012207072SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF 255 GΩ 2 1.25 0.8 7" Tape & Reel ±10% 0805 -55 °C up to +125 °C 3.5 X7R Class II 0.5
885012207098SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 2 1.25 0.8 7" Tape & Reel ±10% 0805 -55 °C up to +125 °C 2.5 X7R Class II 0.5
885012107004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)10 µF 6.30.01 GΩ 2 1.25 1.25 7" Tape & Reel ±20% 0805 -55 °C up to +85 °C 15 X5R Class II 0.5
885012107010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 µF 100.01 GΩ 2 1.25 1.25 7" Tape & Reel ±20% 0805 -55 °C up to +85 °C 10 X5R Class II 0.5
885012107015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF 250.5 GΩ 2 1.25 1.25 7" Tape & Reel ±20% 0805 -55 °C up to +85 °C 5 X5R Class II 0.5
885012108010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 µF 100.01 GΩ 3.2 1.6 1.6 7" Tape & Reel ±20% 1206 -55 °C up to +85 °C 10 X5R Class II 0.6
890303425004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTBE Film Capacitors100 nF 630 504 28 19 GΩ 15 18 6 12 Carton ±10% Pitch 15 mm -40 °C up to +85 °C
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (AC))
VR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeOperating TemperatureQ
(%)
DF
(%)
Ceramic TypeFl
(mm)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Samples