Topology | Other Topology |
IC revision | B |
The AFE7769 device is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, and two wideband RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains enables wireless base stations to generate and receive 2G, 3G, 4G, and 5G signals.The low power dissipation and large channel integration of the AFE7769 allows the device to address the power and size constraints of 4G and 5G massive MIMO base stations. The wideband and high dynamic range feedback path can assist the Digital Pre-Distortion (DPD) of the power amplifiers in the transmitter chain. The fast SerDes speed can help reduce the number of lanes required to transfer the data in and out.Each receiver chain of the AFE7769 includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated programmable antialiasing low pass filters, driving a continuous-time sigma-delta ADC. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz. Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.Each transmitter chain includes two 14-bit, 3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCO that allows a fast switching between two observed RF input bands.The synthesizer section integrates four fractional-N RF PLL that can generate four different RF LO, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers and one feedback paths.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | RDC typ. (mΩ) | VOP (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438356010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1 | 5.3 | 11.5 | 15 | 55 | 10.1 | SMT | – | – | – | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.1 | 4.1 | 2.1 | – | – | 12 | – | ||
![]() | 78438356012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1.2 | 5.55 | 11.2 | 18 | 52 | 8.9 | SMT | – | – | – | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.1 | 4.1 | 2.1 | – | – | 15 | – | ||
![]() | 74438336015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | 2.95 | 5.85 | 39 | 51 | 5.35 | SMT | – | – | – | – | – | – | – | – | – | – | 3020 | -40 °C up to +125 °C | – | – | – | 3 | 3 | 2 | – | – | 33 | 80 | ||
![]() | 78438356015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1.5 | 4.8 | 10.2 | 19 | 48 | 8.6 | SMT | – | – | – | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.1 | 4.1 | 2.1 | – | – | 16 | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | ||
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | ||
![]() | 885012105005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78438356010 | SPEC | |
![]() | 78438356012 | SPEC | |
![]() | 74438336015 | SPEC | |
![]() | 78438356015 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150060BS75000 | SPEC | |
![]() | 885012105005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | RDC typ. (mΩ) | VOP (V) | Samples |
---|