Topology | Other Topology |
IC revision | A |
The TPS23880 is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt (draft) standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, determine the power requirements of the devices according to their classification, and apply power.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | xPxC | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Version | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7499511611A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | PoE+ HPLE | – | – | – | – | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 17 | – | – | – | – | – | – | 1000BASE-T | PoE+ | 1 | Up | Yes | 0 °C up to +70 °C | green/orange-yellow | current & voltage | THT | Yes | – | – | 13.87 | – | PoE+ | – | – | – | THT | 33.02 | – | – | – | – | ||
![]() | 691236510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | THT | – | 2 | – | – | – | Horizontal | 20 | Box | 5.08 | – | 10.16 | 450 | 20 | – | 12 to 30 (AWG) | |
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 0603 | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.7 | – | – | – | Tape and Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 150141GS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | – | – | – | – | – | – | – | 525 | Green | 515 | 1000 | 3.1 | InGaN | 120 | – | – | – | 3528 | – | – | – | 2.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1.9 | – | – | – | Tape and Reel | – | – | 3.5 | – | – | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885012207022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0805 | 5 | 0.5 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 885012107009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0805 | 10 | 0.02 GΩ | X5R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 61300311821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | – | Socket Header | Straight | 3 | Tray | 2.54 | – | 8.12 | 250 | 20 | max. | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | Single | – | Socket Header | Straight | 3 | Tray | 2.54 | – | 25.9 | 250 | 20 | max. | – | |
![]() | 61201021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Box Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | – | – | Male | Straight | 3 | Tray | 2.54 | Low Profile | 20.36 | 250 | 20 | max. | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | – | 5.08 | 250 | 20 | max. | – | |
![]() | 615008138021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Vertical Plastic 8P8C | – | – | – | – | 8P8C | No | CAT 3 | – | – | – | – | – | – | – | – | – | – | – | – | 500 MΩ | – | – | – | – | – | – | – | – | – | – | 1x1 | – | – | -40 °C up to +85 °C | – | – | THT | – | – | – | – | – | Vertical | 1.5 | Tray | – | – | – | 120 | 20 | max. | – | |
![]() | 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | 2.5 | 1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885342211007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 2000 | 1812 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 4.5 | – | – | – | – | ||
![]() | 865080862008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | 12.5 x 14.0 | 10 | 2.12766 MΩ | – | 13 | – | 2000 | 240 | 349 | 47 | 12.5 | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | – | – | – | 15" Tape & Reel | – | SMT | 14 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | xPxC | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Version | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|