Topology | FPGA |
IC revision | 0C |
FPGA
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | Tab | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Pitch (mm) | Version | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 615008140121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Horizontal Shielded Front Grounding Post 8P8C Tab Down | 8P8C | Down | No | CAT 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | 1x1 | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | 1.5 | Tray | – | – | 120 | 20 | max. | |
![]() | 742792624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 180 | 250 | 400 MHz | 1500 | 0.09 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | – | 1 | – | – | SMT | – | – | – | ||
![]() | 744028004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | 70 | – | 2.78 | – | 1.1 | – | – | – | – | – | – | – | – | 0.31 | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 4.7 | 2 | – | – | 0.85 | – | – | SMT | – | – | – | ||
![]() | 749020010A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 17.5 | – | 6.5 | – | – | – | – | – | – | – | – | – | Standard | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 24 | – | – | – | – | 1.27 | SMT | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | – | – | Tape and Reel | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | – | – | Tape and Reel | – | – | – | – | – | ||
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | – | – | Tape and Reel | – | – | – | – | – | ||
![]() | 61204021621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Box Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 58.46 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 40 | – | Male | 3 | Tray | 2.54 | Low Profile | 250 | 20 | max. | |
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 6 | Single | Socket Header | 3 | Tray | 2.54 | – | 250 | 20 | max. | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.9 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 10 | Single | Socket Header | 3 | Tray | 2.54 | – | 250 | 20 | max. | |
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | 5 | Bag | – | – | 30 | 50 | max. | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 4 | – | – | – | Tape and Reel | 1.27 | – | – | – | – | |
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 50000 | Black | No | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.05 | Tape and Reel | – | – | – | – | – | |
![]() | 61001021121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | SMT | – | 10 | Dual | Pin Header | 3 | Tube | 2.54 | – | 250 | 20 | max. | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 6 | Dual | Pin Header | 3 | Bag | 2.54 | – | 250 | 20 | max. | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 8 | Single | Socket Header | 3 | Tray | 2.54 | – | 250 | 20 | max. | |
![]() | 613012243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 12 | Dual | Socket Header | 3 | Tray | 2.54 | – | 250 | 20 | max. |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 615008140121 | SPEC | – |
![]() | 742792624 | SPEC | |
![]() | 744028004 | SPEC | |
![]() | 749020010A | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150060BS75000 | SPEC | |
![]() | 61204021621 | SPEC | – |
![]() | 61300611821 | SPEC | – |
![]() | 61301011821 | SPEC | – |
![]() | 694106301002 | SPEC | – |
![]() | 416131160804 | SPEC | – |
![]() | 434121043816 | SPEC | – |
![]() | 61001021121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300621121 | SPEC | – |
![]() | 61300811821 | SPEC | – |
![]() | 613012243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | Tab | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Pitch (mm) | Version | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples |
---|