Topology | FPGA |
IC revision | 1 |
The Kintex® UltraScale+™ FPGA KCU116 Evaluation Kit is ideal for evaluating key Kintex UltraScale+ features most notably 28Gbps transceiver performance. The Kintex UltraScale+ family provides the best price/performance/watt balance in a FinFET node, delivering the most cost-effective solution for high-end applications.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | VT (V (RMS)) | Material | Version | Qmin. | LR (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744308015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 150 | – | – | – | 0.37 | 60 | – | 6.8 | 7 | 25 | – | – | MnZn | – | – | 150 | 54.3 | 53.8 | 60.7 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744308020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 200 | – | – | – | 0.37 | 45 | – | 6.8 | 7 | 25 | – | – | MnZn | – | – | 198 | 54.3 | 44 | 50.4 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744309025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | – | – | – | 0.165 | 37 | – | 9 | 13 | 47.5 | – | – | MnZn | – | – | 245 | 76.6 | 75.6 | 88.5 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744316047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 470 | – | – | – | 2.75 | 280 | – | 4 | 5.3 | – | 3.025 | – | Superflux | SMT | – | 340 | 19.5 | 8 | 16 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | ||
![]() | 7443320068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 680 | – | – | – | – | 108 | – | 9.5 | 11.4 | 26 | 1.85 | – | Ferrite | SMT | – | 660 | 40.2 | 35.8 | 39.1 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744373340068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 680 | – | – | – | – | 90 | – | 1.8 | 5.2 | – | 12.4 | – | – | – | – | – | 9.4 | 9.8 | 17.8 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744025001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1200 | – | – | 3 | – | 180 | – | 2.8 | 2.8 | 2.6 | 42 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744310200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2000 | – | – | – | 14.2 | 58 | – | 3 | 6.9 | – | 15.62 | – | Superflux | SMT | – | 1550 | 8.7 | 3 | 9 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | ||
![]() | 74437324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2200 | – | – | – | – | 49 | – | 1.8 | 4.06 | – | 61 | – | – | – | – | – | 4.05 | 4.45 | 8.4 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74408943033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 3300 | – | – | 3.6 | – | 64 | – | 3.8 | 4.8 | 2.6 | 36 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744787039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2SR Power Inductor | 3900 | – | – | 4 | – | 45 | – | 4.8 | 7 | 3.8 | 20 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74479887310A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10000 | 600 | 850 | 0.125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | 390 | – | – | SMT | 27 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74437324220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22000 | – | – | – | – | 14 | – | 1.8 | 4.06 | – | 500 | – | – | – | – | – | 1.3 | 1.45 | 2.35 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7499111221A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | 350000 | – | – | – | – | – | – | 13.9 | 16.79 | – | – | 1500 | – | THT | – | – | – | – | – | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green-green | current & voltage | THT | Yes |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | VT (V (RMS)) | Material | Version | Qmin. | LR (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|